To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
In-series 45-degree adapters designed to connect two systems seamlessly. These adapters offer a wide range of connections with high frequency and low VSWR performance, making them ideal for military, defense, and aerospace applications.
Availability
Pasternack’s 45-degree angle adapters are in-stock and ready to ship with no minimum order quantities.
Efficient Signal Routing in Tight Spaces
The unique 45-degree bend allows for efficient signal routing in confined areas.
Versatile Connector Options
Featuring popular connector types to support numerous frequency range applications.
Durable Construction
Constructed from rugged stainless-steel, these adapters are built to last.
High-Frequency Range
Engineered to support frequencies up to 65 GHz.
Compact and Lightweight Design
These RF adapters are easy to install and integrate into various systems.
Low VSWR
Designed with low Voltage Standing Wave Ratio (VSWR) for minimized signal loss and maintained system integrity.
RF Adapter, 45 Degree Angle 1.85mm Male to 1.85mm Male 67GHz VSWR 1.35
RF Adapter, 45 Degree Angle 1.85mm Male to 1.85mm Female 67GHz VSWR 1.35
RF Adapter, 45 Degree Angle 1.85mm Female to 1.85mm Female 67GHz VSWR 1.35